dart C-Mount IR-Cut AL

The C-mount with IR cut filter is made of aluminium and designed to connect a dart M color camera module or a dart bareboard color camera to a C-mount lens.

The lens mount with IR cut filter makes it easy to attach a lens to a dart camera.

  • Recommended for color cameras
  • Suitable for all C-mount lenses
  • Aluminium construction ensures high stability of the mount and good heat dissipation from the camera
  • Maintains the compact design and low weight of the camera (29 mm x 29 mm at 20 g)
  • Drill holes for quick mounting
  • Mounting with standard screws
Net list price
€41.00
Ready for dispatch
  • Standardapprox. 2 weeks

Suitable Products