dart C-Mount AL

  • Mounting Type

The aluminium C-mount connects a monochrome dart M camera module or a monochrome dart bareboard camera to a C-mount lens.

The lens mount makes it easy to attach a lens to a dart camera.

  • Recommended for monochrome cameras
  • Suitable for all C-mount lenses
  • Aluminium construction ensures high stability of the mount and good heat dissipation from the camera
  • Maintains the compact design and low weight of the camera (29 mm x 29 mm at 20 g)
  • Drill holes for quick mounting
  • Mounting with standard screws

Suitable Products