Basler Light Spot-13FWHM-White
- LED Lighting Type: Spot Light
- LED Color: White
- Color Temperature: 5000 K
- Protection Class: IP54
Basler Standard Light as Spot Light, ideal for long distances when the lighting needs to be extra far away.
Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model