Basler Lens C12-5024-25M

  • 1.2" Sensor Format
  • 50 mm Focal Length
  • 200 mm min. Working Distance
  • No Coaxial Illumination Option

Basler Premium Lens with C-mount, a maximum image circle of 1.2", a fixed focal length of 50.0 mm, F-stop settings from F2.4 - F16 and a high resolution of 25 megapixels.

The Basler Premium Lens from the Basler Lens family fits perfectly with Basler cameras with a resolution of up to 25 megapixels and a sensor size of up to 1.2".

The Basler Premium product line offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.

Basler 3 Year Warranty
3-year warranty on Basler productsDirect support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx

Suitable Products