Basler Basler Lens C12-1624-25M
- Lens Type: Fixed Focal Lens
- Mount: C-mount
- Sensor Format: 1.2"
- Focal Length: 16 mm
- min. Working Distance: 100 mm
The Basler Lens C12-1624-25M has a C-mount, a maximum image circle of 1.2", a fixed focal length of 16 mm, an aperture range of F2.4 - F16, and a resolution of 25 MP.
This Basler Lens is suitable for Basler cameras with a resolution of up to 25 MP and a sensor size of up to 1.2". It offers excellent image quality with a high resolution capacity, low distortion, and minimal vignetting.
This makes it suitable for cameras with very high resolutions for analyzing even the smallest structures.
Test this lens in simulation
Check if this lens meets the requirements of your application by simulating field of view, sharpness, and optical properties.
Precise simulation of focal length, distortion, and depth of field
Test the combination of a lens, camera, and lighting in a completevision system
Large selection of products without complex prototype setups