Azure Lens 00705XZMUV-1 F2.8 f75mm 2/3"

  • 2/3" Sensor Format
  • 75 mm Focal Length
  • 200 mm min. Working Distance

AZURE XZMUV C-mount lens with a fixed focal length of 75 mm and an aperture range of F2.8 - F22.

The XZMUV series provides a high-quality image with UV (ultraviolet) sensors. The wavelength range is 200 nm - 1,000 nm. This lens series was developed for imaging in the ultraviolet range and allows numerous applications such as sorting plastics, wafer surface inspection, solar cell inspection, and inspecting security features. In order to achieve optimum results, a combination of UV illumination and optical filters should be used, depending on the wavelength range to be detected.
Recommended accessories
- select -
Power-I/O Cable, HRS 6p/open, S, 5 m +$35.97
Power-I/O Cable, HRS 6p/open, twisted, P, 10 m +$56.01
Power-I/O Cable, HRS 6p/open, twisted, P, 5 m +$43.47
Power-I/O PLC+ Cable, HRS 6p/open, P, 10 m +$105.03
- select -
Cable GigE, Cat 6, RJ45 sl hor/RJ45, DrC, P, 5 m +$65.00
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m +$9.00
Cable GigE, Cat6a, RJ45 sl hor/RJ45, S, 5 m +$21.00
- select -
Tripod Mount ace +$11.53
- select -
Power Supply 12V/18W, Hirose 6-pin +$53.95
PoE Single Port Injector POE29-1AT6 +$59.25

Suitable Products