NEW

Basler ace 2 R a2A2448-232g10c

  • Sensor: IMX537
  • Frame rate: 232 fps
  • Resolution (MP): 5 MP
  • Interface: 10GigE
  • Sensor Format: 1/1.8"
The Basler a2A2448-232g10c 10GigE camera delivers a resolution of 5 MP at a frame rate of 232 fps. It features Sony's Pregius S backside-illuminated global shutter CMOS sensor, the IMX537, in color with a 1/1.8" sensor format.

The industrial camera supports Power over Ethernet (PoE), RJ45 connectors, and data transfer via RDMA, and is GenICam-compatible. For example, it is best suited for wafer and PCB inspection applications that require high bandwidths. The camera features a very compact design, low power consumption, and RDMA support. RDMA minimizes the load on the host computer’s CPU, freeing it up for image processing and analysis tasks.
GigE Vision
Sony
Select your model

Select Interface:

Select Mono/Color:

Recommended software

Basler ace 2

All Basler ace 2 Models

Haven't found the right model? See the product list for an overview of all ace 2 models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.


To the ace 2 product table