Basler ace 2 a2A4504-5gcIP67

  • IMX541 Sensor
  • 5 fps Frame rate
  • 20.2 MP Resolution (MP)
  • GigE Interface
  • 1.1" Sensor Format

The Basler a2A4504-5gcIP67 GigE camera with the Sony IMX541 CMOS sensor delivers 5 frames per second at 20.2 MP resolution.

The ace 2 IP67 camera models offer complete protection against dust and water in accordance with the IP65/67 standard with a mounted lens housing and cables.
Select your model

Select Mono/Color:

Recommended accessories
- select -
Basler Lens C11-3520-12M f35mm +€259.00
Basler Lens C11-2520-12M f25mm +€259.00
Basler Lens C11-1620-12M f16mm +€259.00
Basler Lens C11-5020-12M f50mm +€259.00
Basler Lens C11-0824-12M f8.5mm +€259.00
Basler Lens C11-1220-12M f12mm +€259.00
Basler Lens C12-2524-25M +€299.00
Basler Lens C12-1624-25M +€299.00
Basler Lens C12-1224-25M +€299.00
Basler Lens C12-3524-25M +€299.00
Basler Lens C12-5024-25M +€299.00
- select -
IP-Housing Medium Lens Tube 90mm +€269.00
IP-Housing Medium Lens Tube 70mm +€269.00
IP-Housing Medium Lens Tube 80mm +€269.00
IP-Housing Medium Lens Tube 60mm +€269.00
IP-Housing Medium Lens Tube 100mm +€269.00
IP-Housing Lens Tube 80mm +€109.00
IP-Housing Lens Tube 70mm +€109.00
IP-Housing Lens Tube 60mm +€109.00
IP-Housing Lens Tube 50mm +€109.00
- select -
M28 to M50 Adapter Ring +€23.00
M28 to M75 Adapter Ring +€29.00
- select -
Cable GigE, Cat 6, M12/RJ45, DrC, 25m +€229.00
Cable GigE, Cat 6, M12/RJ45, DrC, 20m +€189.00
Cable GigE, Cat 6, M12/RJ45, DrC, 10m +€119.00
Cable GigE, Cat 6, M12/RJ45, DrC, 5m +€89.00
Cable GigE, Cat 6, M12/RJ45, DrC, 15m +€149.00
- select -
Power-I/O Cable RS-422 M8 6p/open, 10m +€119.00
Power-I/O Cable, M8 6p/open, P, 5 m, IP67 +€29.20
Power-I/O Cable, M8 6p/open, P, 10 m, IP67 +€42.10
- select -
Compressed Air Cooler ace 2 / racer 2 S +€69.00
Heat sink for ace 2 IP67 +€15.00
Tripod Mount ace 2 and racer 2 S +€15.00
IP67 lighting from Basler ensures homogeneous illumination under demanding environmental conditions with dust and water

IP67 lighting

Dust and water protection is also important for the lighting. Ensure high image quality under demanding conditions with homogeneous lighting.

  • IP67 protection with mounted cable

  • Ring and bar lighting in various sizes

  • LED lighting in the colors white, blue, red, and infrared

  • Flexible handling in continuous or trigger mode without external lighting controller

  • Optional: combine with Basler Lighting Controller (SLP Controller) for simple lighting control

Select IP67 lighting

Setup of a Basler IP67 vision system

A vision system that reliably acquires images in dusty and wet conditions consists of several components. The two videos show you how to assemble all system components, from the IP67 camera to the cable.

Suitable Products

Recommended software

Basler ace 2

All Basler ace 2 Models

Haven't found the right model? See the product list for an overview of all ace 2 models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.


To the ace 2 product table