NEW

Basler ace 2 a2A3536-37mgm

  • IMX676 Sensor
  • 37 fps Frame rate
  • 12.5 MP Resolution (MP)
  • GMSL2 Interface
  • 1/1.6 Sensor Format

The Basler a2A3536-37mgm GMSL camera delivers a resolution of 12.5 MP at a frame rate of 37 fps. It features Sony's STARVIS 2 rolling shutter CMOS sensor IMX676 in monochrome and a sensor format of 1/1.6". The IMX676 sensor is sensitive in both the visible and near-infrared (NIR) ranges and has a high signal-to-noise ratio, enabling it to produce high image quality even in low-light conditions. The camera is equipped with a FAKRA socket for connecting a coaxial cable.

This industrial camera with the proprietary embedded interface GMSL™ features onboard processing and is GenICam-compatible. It is ideal for use in robotics, logistics, and ITS (Intelligent Traffic Systems) applications that utilise NVIDIA® Jetson Orin™ modules. For our partners' IPCs (Industrial PCs) and for the NVIDIA Jetson Orin Nano™ Super Developer Kit, we offer a plug-and-play connection facilitated by Camera Enablement Packages. These contain the necessary configuration, making it easier to commission and maintain partner IPCs. An overview of available Camera Enablement Packages can be found here.
Recommended accessories
- select -
Basler Lens C11-3520-12M f35mm, 1.1", 3.45 µm +€259.00
Basler Lens C11-2520-12M f25mm, 1.1", 3.45 µm +€259.00
Basler Lens C11-1620-12M f16mm, 1.1", 3.45 µm +€259.00
Basler Lens C11-5020-12M f50mm, 1.1", 3.45 µm +€259.00
Basler Lens C11-0824-12M f8.5mm, 1.1", 3.45 µm +€259.00
Basler Lens C11-1220-12M f12mm, 1.1", 3.45 µm +€259.00
Basler Lens C12-2524-25M, 1.2", 2.71 µm +€299.00
Basler Lens C12-1624-25M, 1.2", 2.71 µm +€299.00
Basler Lens C12-1224-25M, 1.2", 2.71 µm +€299.00
Basler Lens C12-3524-25M, 1.2", 2.71 µm +€299.00
- select -
Cable GMSL, FAKRA-Z, 1x F/F, 3m +€29.00
Cable GMSL, FAKRA-Z, 1x F/F, 15m +€79.00
Cable GMSL, FAKRA-Z, 1x F/F, 10m +€59.00
Cable GMSL, FAKRA-Z, 1x F/F, 5m +€39.00
- select -
Power-I/O Cable, M8 6p/open, P, 5 m +€29.20
- select -
Compressed Air Cooler ace 2 / racer 2 S +€69.00

Adapter kit for evaluation

  • Adapter kit as a tool for evaluating your application

  • Connects up to four ace 2 GMSL cameras and the NVIDIA Jetson Orin Nano Super Developer Kit

  • Converts the GMSL2 signals from the cameras into MIPI CSI-2 data

  • Components of the adapter kit: adapter board, two flat flex cables, and a power splitter cable

  • Suitable Camera Enablement Package available

More about the adapter kit

Suitable Products

Recommended software

Basler ace 2

All Basler ace 2 Models

Haven't found the right model? See the product list for an overview of all ace 2 models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.


To the ace 2 product table