Menu
Basler ToF Software
To operate the Basler ToF Camera you will need the Basler ToF software. The ToF software is available for both Windows as well as for x86-based Linux systems. In addition to the GigE Vision drivers the software package contains the Basler pylon Viewer, which can be used to configure the ToF camera and adjust the settings to your specific needs. The Basler ToF software is based on the GenICam standard and allows access to the camera via the standardized interface GenTL. A comprehensive collection of C ++ and C # sample code demonstrates how to integrate the camera into your application. Please find more information on the ToF software and the respective versions in the release notes.
Advantages of the Basler ToF Software at a glance:
- GigE Vision driver
- Standardized GenTL interface
- Extensive sample codes
- User-friendly configuration (ease of use)
Download the ToF Software for your operating system:
ToF Software Windows ToF Software Linux 32 Bit ToF Software Linux 64 Bit