Easy Compliance
Basler produces, distributes and services Basler MED ace cameras according to ISO 13485:2016. In addition, we comply with all relevant standards such as CE, UL, EMC class B, CISPR class B and FCC class B.
Read more about Easy ComplianceBrilliant Image
The very first time you switch on the camera, you will get the best quality pictures. Because in addition to optimal wake-up settings and Basler's PGI algorithm, Basler MED ace cameras have auto-image functions such as auto color or auto contrast.
Read more about Brilliant ImagePerfect Color
Applications such as in microscopy and ophthalmology require individual color adjustment options. Design the color reproduction of your picture yourself: for example, by adjusting the settings for hue, saturation, brightness and contrast over the entire picture as well as for individual colors.
Read more about Perfect ColorDust Protection
With regard to cleanliness, optical systems in Medical & Life Sciences applications must meet special requirements. How do we ensure that? Through the sealing of the sensor room, the separate production of the Basler MED ace in a cleanroom and strict tests for dust and other particles.
Read more about Dust ProtectionLow Light Imaging
Get excellent picture quality even in low light! Among other things, fluorescence applications require long exposure times. Thanks to modern CMOS sensor technology and our mode for long exposure times, you always produce the best quality images.
Read more about Low Light ImagingIndustrial Excellence
We subject all cameras for the Medical & Life Sciences field to intensive testing. The high quality together with our pylon software package, our extended camera control functions and our individual customer support enable easy camera integration and pictures of the best quality.
Read more about Industrial ExcellenceHigh Speed
Fast and reliable cameras are required for high-speed applications such as in laboratory automation. Global shutter, CMOS sensor technology and USB 3 Vision interface technology enable frame rates of up to 164 frames per second with the Basler MED ace.
Read more about High Speed