Frame grabbers control the vision system

Frame Grabber

Control center of the vision system

Frame grabbers are one of the key components for robust, high-speed image acquisition and signal control. At the core of the image acquisition boards are FPGA processors that ensure extensive image data processing in real time.

  • Reduced CPU load

    Thanks to efficient image preprocessing, which creates lower data volume
  • Bandwidths up to 200 Gbps

    For joint processing of high data rates and high resolutions
  • Real-time image processing

    Thanks to image and trigger processing with deterministic latencies
  • Customizable

    Individually programmable with our frame grabber services

Our frame grabbers

You haven't found the right product?

Our partner brands complete your perfect solution!

Our frame grabber series

imaFlex 2 Dual 100 CoaXPress-over-Fiber frame grabber

imaFlex 2 — programmable CoaXPress-over-Fiber frame grabber

imaFlex 2 Dual 100 is a high-performance, individually programmable CoaXPress-over-Fiber frame grabber for high-end TDI applications.

  • Graphical FPGA programming via VisualApplets for application-specific real-time processing of image data

  • Services for individual frame grabber customizations

  • Up to 200 Gbps bandwidth

  • Connection of up to two CoF cameras or one CoF camera and an additional imaFlex 2 frame grabber

  • Ideal for wafer inspection, battery inspection, FPD inspection, and 3D AOI applications

To the imaFlex 2 Dual 100
imaFlex CXP-12 frame grabber

imaFlex - programmable CXP-12 frame grabber

imaFlex CXP-12 Quad is a powerful, individually programmable CoaXPress 2.0 frame grabber for high-end vision applications.

  • Graphical FPGA programming via VisualApplets for application-specific real-time processing of image data

  • Services for individual customization of the frame grabber

  • With four CXP-12 channels

  • Up to 62.5 Gbps bandwidth

  • Multi-frame grabber and multi-camera support

  • imaFlex Penta ideal for 3D AOI applications in electronics inspection

To the imaFlex models

imaWorx

imaWorx - CXP-12 image acquisition frame grabber

imaWorx CXP-12 Quad is a CoaXPress 2.0 frame grabber for high-speed image acquisition in demanding machine vision applications.

  • With four CXP-12 channels

  • Up to 50 Gbps bandwidth

  • Power over CoaXPress

  • Multi-frame grabber and multi-camera support


To the imaWorx CXP-12 Quad

microEnable 5 marathon frame grabber

microEnable 5 marathon - powerful frame grabbers for a versatile use

The marathon frame grabbers are powerful image acquisition and pre-processing cards with Camera Link or CXP-6 interfaces for a wide range of applications.

  • Graphical FPGA programming via VisualApplets for application-specific real-time processing of image data

  • Services for individual customization of the frame grabber

  • With four CXP-6 or two Camera Link channels

  • Up to 25 Gbps bandwidth


To the microEnable 5 marathon models

Image preprocessing on the frame grabber

Image preprocessing and image processing systems

Image preprocessing streamlines image processing systems

Image preprocessing on the frame grabber's FPGA optimizes the image data in real time for the respective application. The optimized image data is transferred securely and without loss of individual images for subsequent image processing. This improves the performance of the application, simplifies further processing, and reduces the CPU load on the host PC.


More about image preprocessing on frame grabbers

Visual Applets

FPGA programming with VisualApplets

VisualApplets allows frame grabber FPGAs to be programmed using an intuitive graphical user interface without hardware programming.

  • A fast and cost-effective path to the image processing solution with precisely synchronized components

  • Integrated operator library for basic image processing tasks

  • Image-based simulation of the image processing pipeline for a quick and easy path from idea to solution


Discover VisualApplets

Frame grabber services and FPGA programming

Services for customized frame grabbers

We can provide you with various service packages ranging from support to the development of a project-specific vision system:

  • Consulting and support for specific project tasks/applications

  • Programming our frame grabbers to meet the requirements of your application

  • Testing for error-free interaction of all Vision hardware from the concept phase onwards

With us as your partner, you benefit from our many years of expertise in the field of image preprocessing with frame grabbers.

More about frame grabber services

Top: Image with standard dynamic range and overexposed areas. Center: Image with standard dynamic range and dark areas lacking detail. Below: HDR image with a high dynamic range of approx. 100 dB and better detail reproduction.
Top: Image with standard dynamic range and overexposed areas. Center: Image with standard dynamic range and dark areas lacking detail. Below: HDR image with a high dynamic range of approx. 100 dB and better detail reproduction.

HDR for racer 2 L line scan cameras

Large differences in brightness often occur in line scan applications. As line scan sensors do not always capture the brightest and darkest areas of the image ( i.e. the full dynamic range), image content can be lost. Our vision system - consisting of a racer 2 L line scan camera, programmable ImaFlex frame grabber, and HDR applet - solves this problem.


To the HDR line scan vision system

More information about frame grabbers

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.