
Basler IP67 Housing
Protection from dust, dirt, and water
If your camera is not already protected against dust and water, our camera housing offers complete protection. Select a lens housing and cable gland to create a complete IP67 enclosure.
Durable waterproof design
Protection of the camera even in harsh environmental conditionsDust and dirt repellent
Increased service life of your vision system and reduced maintenance workEasy installation
Fast adaptation to individual requirements due to modular designCost-effective
Full compatibility and robust performance at a competitive price
Our IP67 housing components
IP67 enclosure components
The IP67 enclosure consists of three parts: camera housing, lens housing, and a cable gland. All three are available in different versions. Select the appropriate version to configure a complete IP67 enclosure.

Camera housing
The camera enclosure is available in four versions and is suitable for Basler ace 2, ace U, ace Classic, and racer 2 S cameras with GigE, 5GigE, CoaXPress, USB 3.0, or GMSL2 interfaces. It is made of aluminum and provides excellent heat dissipation from the camera.
To the camera housings
Lens housing
Lens housings are available in a range of lengths and diameters to suit different lens sizes. The combination of lens and camera determines the choice of lens housing.
To the lens housings
Cable gland
The cable gland is available in three versions, depending on the number of cables required. It is available with one or two cable openings or without an opening, so users are able to drill their own opening.
To the cable glandsCompatible products
Our broad portfolio offers many compatible products to help you complete your vision solution. Lenses, illumination, interface cards, and more are all provided from a single source, making it easy for you to create the perfect vision solution while benefiting from cost advantages.
Compatibility of lenses and lens housings
The following table lists the lens housings that are compatible with our lenses.
The lens housing differs depending on whether you combine the lens with an ace 2 IP67 camera or with a camera protected in a camera housing (ace, ace 2, racer 2 S).
Lens | Lens housing for ace 2 IP67 cameras | Lens housing for camera housing (ace, ace 2, racer 2 S) | Vignetting |
|---|---|---|---|
Basler Lens C125 series with 1/1.25" | |||
Basler Lens C125-0418-5M | Yes | ||
Basler Lens C125-0618-5M | No | ||
Basler Lens C125-0818-5M | No | ||
Basler Lens C125-1218-5M | No | ||
Basler Lens C125-1620-5M | No | ||
Basler Lens C125-2522-5M | No | ||
Basler Lens C23 series with 2/3" | |||
Basler Lens C23-0816-2M | No | ||
Basler Lens C23-1216-2M | No | ||
Basler Lens C23-1616-2M | No | ||
Basler Lens C23-2518-2M | No | ||
Basler Lens C23-3520-2M | No | ||
Basler Lens C23-5026-2M | No | ||
Basler Lens C23-0824-5M | No | ||
Basler Lens C23-1224-5M | No | ||
Basler Lens C23-1620-5M | No | ||
Basler Lens C23-2518-5M | No | ||
Basler Lens C23-3520-5M | No | ||
Basler Lens C23-5028-5M | No | ||
Basler Lens C23-0828-16M | No | ||
Basler Lens C23-1228-16M | No | ||
Basler Lens C23-1628-16M | No | ||
Basler Lens C23-2528-16M | No | ||
Basler Lens C23-3528-16M | No | ||
Basler Lens C23-5028-16M | No | ||
Basler Lens C23-7538-16M | No | ||
Basler Lens C11 series with 1.1" | |||
Basler Lens C11-0824-12 | No | ||
Basler Lens C11-1220-12M | No | ||
Basler Lens C11-1620-12M | No | ||
Basler Lens C11-2520-12M | No | ||
Basler Lens C11-3520-12M | No | ||
Basler Lens C11-5020-12M | No | ||
Basler Lens C12 series with 1.2" | |||
Basler Lens C12-1224-25M | No | ||
Basler Lens C12-1624-25M | No | ||
Basler Lens C12-2524-25M | No | ||
Basler Lens C12-3524-25M | No | ||
Basler Lens C12-5024-25M | No |
1 To mount the lens housing on an ace 2 IP67 camera, the M28 to M50 adapter ring is required (article number: 2200002586).
2 To mount the lens housing on an ace 2 IP67 camera, the M28 to M75 adapter ring is required (article number: 2200002660).
3 To mount the lens housing on an IP67 camera housing, no adapter ring is required.
4 To mount the lens housing on an IP67 camera housing, the M50 to M75 adapter ring is required (article number: 2200002628).




