Basler IP-Housing Medium Lens Tube 70mm

  • Type: Housing Accessory
The 70 mm lens housing is designed to fit both Basler lenses and camera housings and cameras. It offers protection against dust and water in accordance with the IP67 standard.

For information on lens and lens housing compatibility, please refer to our IP67 housing website.

Note: To mount the lens housing directly on an ace 2 IP67 camera, the M28 to M75 adapter ring is required (article number: 2200002660).

Note: To mount the lens housing on one of the separately available IP67 camera housings (models: ace Classic, ace U, ace 2 – except ace 2 IP67 – and racer 2 S), the M50 to M75 adapter ring is required (article number: 2200002628).

For complete protection of the camera, a suitable cable gland is also required. Only the combination of camera, lens housing, and cable gland ensures reliable IP67 protection.