Optotune Liquid Lenses for Your Basler Camera
The integrated liquid lens technology of the Optotune ELM series enables fast, precise focusing without mechanical movement. All lenses can be controlled directly via compatible Basler cameras using the same SDK, such as pylon, simplifying integration and providing greater flexibility.
Wide selection
For sensors up to 4/3" in size and pixels as small as 2.4 µmEasy control
Can be controlled directly through the Basler camera within the same SDKHigh reliability
High delivery reliability, short delivery times and long-term availabilityTested quality
Extensive quality control for reliable lenses
An overview of Optotune's liquid lenses

Optotune ELM series
The Basler portfolio includes Optotune's ELM series of electronically controllable liquid lenses. The integrated liquid lenses enable dynamic, wear-free focusing without moving mechanical parts.
For sensor sizes up to 4/3"
Supports pixel sizes ranging from 2.4 µm to 3.5 µm
Fixed focal lengths ranging from 12 mm to 80 mm
C-mount
Can be controlled directly via the Basler camera in pylon
Ideal for warehouse automation, robotics, and Medical &Life Sciences spplications

About Optotune
Optotune is a leading global provider of light control technologies. Founded in 2008 as a spin-off from ETH Zurich, the company is a pioneer in the field of flexibly adjustable optical components, enabling faster, more precise, and more reliable solutions for various industries.
Optotunes technology enables significant advances in many applications, including imaging, medical technology, AR/VR, laser processing, projection.
More information about lenses for Basler cameras
Learn more about our products and their applications. Our comprehensive information material provide detailed technical information and application insights.