LED Lighting
Quick integration and easy control
Our LED lighting solutions for industrial image procesing deliver consistently high image quality in your application. All Basler Lights can be controlled via the connected Basler camera using the same SDK, such as pylon, without the need for an external lighting controller, additional cables, or a separate SDK.
The benefits of Basler Lights
No external controller
Control via the camera without an external light controller or additional cablesQuick integration
Plug-and-play setup for simple integration with minimal hardware requirementsAutomatic detection
Automatic identification and configuration of the lighting by the cameraEasy control
Execution of control commands via the camera within the same SDK, thanks to GenICam conformance
LED lighting for industrial image processing
Our Basler Lights
Our LED lighting systems combine lighting and control in a single device. All Basler Lights provide the uniform illumination required for reproducible image quality. At the same time, they can be controlled directly through the Basler camera using the same SDK.
Lighting control in detail
When used with a Basler Sync Cable, all Basler Lights can be controlled directly through the connected Basler camera. This is how to enable even the most sophisticated functions in perfect sync with your camera.
Low system complexity and costs
Control via bidirectional communication over a camera I/O line (Line 3). No external light controller required.
A software interface for controlling cameras and lighting. No separate SDK required.
Quick setup thanks to the camera's automatic lighting detection
Fewer configuration errors thanks to automatic parameterization
Future-proof GenICam architecture

Portfolio overview
Browse our extensive portfolio of LED lighting solutions to find the right lighting for your application.
Various types of lighting, including ring lights, bar lights, and coaxial lights
Each type of lighting is available in different sizes
Available in a range of light colors, including white, blue, red, infrared, UV, and SWIR
Protection classes IP54 and IP67
Drive methods:
Lighting control via the camera in the same SDK
In continuous operation or with the lights on and without camera control
Current-controlled operation of the LEDs with an external controller
Types of lighting and their properties
Specific lighting requirements can make it challenging to choose the right lighting. Learn more about the features and applications of the various lighting types in our portfolio.
Accessories for illumination
Here you will find everything you need to properly illuminate your application. Every setup requires a power supply and can be supplemented with accessories such as mounts, diffusers, and filters.
More information about LED lighting for machine vision
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.