Tutorial

Designing Compact Multi-Camera Systems

You are faced with the challenge of developing a multi-camera system, e.g. for a stereo vision application with limited space. The solution is to combine dart M camera modules with GigE interface and special dart M Switches. Since the dart M Switches are optionally available with PoE+, they enable the operation of further external electronics without additional hardware and thus maintain the compact design of the overall system.

Get to know the example systems
Compact multi-camera system consisting of dart M camera modules and dart M Switch.

Compact stereo vision system for 3D scanners

Realize a space-saving and cost-effective stereo vision system for capturing homogeneous surfaces with 3D scanners: combine the 1GigE dart M Switch with two dart M camera modules and add a randomdot projector to your system.

Compact stereo vision system for 3D scanners with 1GigE dart M Switch and two dart M camera modules.
Setup of a compact stereo vision system: 1. 1GigE dart M Switch, 2. dart M camera modules, 3. FFC, 4. Ethernet cable, 5. I/O cable, 6. RDP

Components for a compact stereo vision system

  • 1GigE dart M Switch, 2 ports, PoE+, with 1 Gbps bandwidth

  • Operation of two dart M camera modules (with mount and lens) via two Flat Flex Cables (FFC)

    • The camera modules run at half the frame rate (0.5 Gbps)

    • Both camera modules can be synchronized via PTP or via the I/Os

  • Ethernet cable connects the switch to the host system

    • One-cable solution thanks to PoE+ for data transport and power supply

  • I/O cable connects the switch to a randomdot projector (RDP)

    • The RDP is operated and triggered via the I/O cable

Fast stereo vision system for AGVs

Set up a compact and inexpensive stereo vision system with a high frame rate (e.g. for AGVs): connect the 2.5GigE dart M Switch with two dart M camera modules and a 2.5GigE interface card.

Fast stereo vision system for AGVs with 2.5GigE dart M Switch, two dart M camera modules, and 2.5GigE interface card.
Setup of a fast stereo vision system: 1. 2.5GigE dart M Switch, 2. dart M camera modules, 3. FFC, 4. 2.5GigE interface card, 5. Ethernet cable, 6. I/O cable

Components for a fast stereo vision system

  • 2.5GigE dart M Switch, 3 ports, AUX, with 2.5 Gbps bandwidth

  • Operation of two dart M camera modules (with mount and lens) via two FFCs

    • The camera modules run at maximum frame rate (1 Gbps) thanks to the 2.5GigE Switch

    • Both camera modules can be synchronized via PTP or via the I/Os

  • 2.5GigE interface card, 1 port, ensures optimum data transmission and enables further external electronics to be connected to the host system

  • Ethernet cable for data transport between switch and interface card

  • I/O cable provides the power supply for the switch

Stereo vision system with overview image

Expand a stereo vision system with a third camera for an overview image (e.g. in higher resolution or in color) to realize sophisticated 3D captures: combine a 2.5GigE dart M Switch with three dart M camera modules and a 2.5GigE interface card.

Stereo vision system with overview image using a 2.5GigE dart M Switch, three dart M camera modules, and a 2.5GigE interface card.
Setup of a stereo vision system with overview image: 1. 2.5GigE dart M Switch, 2. dart M camera modules, 3. FFC, 4. 2.5GigE interface card, 5. Ethernet cable

Components of a stereo vision system with an overview image

  • 2.5GigE dart M Switch, 3 ports, PoE+, with 2.5 Gbps bandwidth

  • Operation of three dart M camera modules (with mount and lens) via three FFCs

    • The camera modules run at ~84 % frame rate

    • Two camera modules form the stereo vision system, with their synchronization achieved via PTP or via the I/Os

    • The third camera module is a high-resolution color model for the overview image

  • 2.5GigE interface card, 4 ports, PoE+, ensures optimum data transfer and enables further external electronics to be connected to the host system

  • Ethernet cable connects the switch to the interface card

    • One-cable solution thanks to PoE+ for data transport and power supply

Multi-camera system with up to 12 cameras for 360° view

The scalable solution is suitable for complex applications such as 360° captures. Starting with a 2.5GigE interface card with 4 ports, you can add up to four dart M Switches and up to twelve dart M camera modules.

Components of a multi-camera system with up to 12 cameras

  • 2.5GigE interface card, 4 ports, PoE+

    • Optimal data transfer

    • Data acquisition via just one PCIe slot

    • Variable system expansion by up to four dart M switches

  • Four 2.5GigE dart M Switches, 3 ports, PoE+, each with 2.5 Gbps bandwidth

  • Per switch operation of three dart M camera modules (with mount and lens) via three FFCs

    • The camera modules run at ~84 % frame rate

  • Four ethernet cables connect the switches to the interface card

    • One-cable solution thanks to PoE+ for data transport and power supply

Advantages of dart M, switch, and interface card for multi-camera systems

  • Variable system configuration according to individual requirements

    • dart M camera modules with Sony sensors, monochrome or color

    • 1GigE and 2.5GigE dart M Switches with PoE+ and AUX

    • 2.5GigE interface cards with 1 port or 4 ports and PoE+ 

  • Cable lengths up to 100 m

  • Simple cabling, quick and easy integration

  • Space-saving

  • Suitable for cost-sensitive applications

dart M camera module to switch: All components at a glance

Start by selecting the appropriate sensor. On the page of the corresponding dart M camera module, continue the configuration by selecting the lens connection, FFC, I/O cable, and dart M Switch, and you will arrive at the appropriate multi-camera system.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.