GMSL Camera and Components
For vision engineers looking for a simple system
Discover a vision system based on the Gigabit Multimedia Serial Link (GMSL™) embedded interface that is characterized by its ease of use.
We offer all system components and work with you to find the right solution. This makes it easy for you to equip your NVIDIA® Jetson Orin™- or Thor™-based application with vision technology.
Find your complete system
You get all components in different versions - matching and from a single sourceBenefit from industrial cameras
GenICam-compatible GMSL cameras reduce your integration and maintenance effort to a minimumSimply put your system into operation
Camera Enablement Packages for partner IPCs integrate the vision system into your application via plug-and-playGet expert knowledge
With your requirements and our expertise, we work together to create the right vision system
As a vision engineer, I know that setting up a vision system with the proprietary GMSL interface poses challenges in terms of integration, commissioning, and maintenance. By working closely with our customers, we overcome the hurdles and achieve the best results together.

The components of your GMSL vision system
From hardware to software, find everything you need to build a GMSL vision system for your embedded applications on NVIDIA platforms.

ace 2 GMSL camera
These compact cameras with an embedded interface are characterized by low integration and maintenance costs.
Industrial camera with GMSL2 interface with up to 6 Gbit/s bandwidth
Onboard processing ensures
GenICam compatibility to flexibly combine or swap cameras
Sensor control in the camera for precise timing of exposure times and triggers without jitter
Flexible bandwidth management for optimum utilization of the interface
Global and rolling shutter sensors with resolutions up to 24.4 MP at frame rates up to 170 fps
FAKRA socket for coaxial cable

Coaxial cable with FAKRA plug
Most industrial PCs (IPCs) with a GMSL interface have a FAKRA socket. Our cables can therefore be used flexibly.
Coaxial cable with FAKRA plug connects ace 2 GMSL camera and IPC
Stable image data transmission thanks to high electromagnetic compatibility (EMC) of the cables
Single-cable solution with Power over Coax (PoC)
Optional: two-cable solution with coaxial cable for data transport and I/O cable for power supply and control of the camera I/O ports
Cable lengths up to 20 m

Camera Enablement Packages for partner IPCs
When using the GMSL interface, the correct configuration between the camera and IPC is important. Camera Enablement Packages are IPC-specific software add-on packages that contain this configuration.
Camera Enablement Packages for communication between camera and partner IPC with NVIDIA Jetson Orin or Thor processor
Available for IPC models from various manufacturers such as Advantech Co, Lanner Inc, Neousys Technology, and Syslogic AG
Enables plug-and-play connection between the vision system and your application
Minimizes development and maintenance costs

Lens and lighting
Complete your vision system with lenses and lighting from our extensive portfolio.
Lenses for sensor resolutions up to 25 MP and sensor formats up to 1.1"
Lighting
Various lighting types in different sizes and light colors
Flexible handling in continuous or trigger mode without external lighting controller
Optional: combine with Basler Lighting Controller (SLP Controller) for simple lighting control
Adapter kit for evaluation
Use the adapter kit for the development phase of your application. It makes connecting ace 2 GMSL cameras to the NVIDIA Jetson Orin Nano™ Super Developer Kit extremely easy.

Adapter kit as an aid for evaluating your application
Connects up to four ace 2 GMSL cameras and the NVIDIA Jetson Orin Nano Super Developer Kit
Converts the GMSL2 signals from the cameras into MIPI CSI-2 data
Components of the adapter kit: adapter board, two flat flex cables, and a power splitter cable
Suitable Camera Enablement Package Availability
From the GMSL camera to the cable: your component overview
All Camera Enablement Packages at a glance
IPC manufacturer | IPC series | Number of GMSL ports | NVIDIA Jetson model | Camera Enablement Package |
|---|---|---|---|---|
Advantech | MIC-742-AT7A | 8 | Thor | |
Advantech | MIC-733-AO | 4 | AGX Orin | |
Advantech | AFE-R750-X | 8 | AGX Orin | |
Lanner | EAI-I251 | 8 | AGX Orin | |
Neousys Technology | NRU-230V-AWP | 8 | AGX Orin | |
Neousys Technology | NRU-51V+ | 4 | Orin NX | |
Neousys Technology | FLYC-300 | 2 | Orin NX | |
Syslogic | RPC RML A4AGX | 8 | AGX Orin | |
NVIDIA | Jetson Orin Nano Super Developer Kit | 4 | Orin Nano | For use with the Basler adapter kit |
Our portfolio is characterized by diversity and modularity. On the hardware side, you as the customer have the flexibility to choose the camera, lens, lighting, and cable. Our system-specific Camera Enablement Packages ensure simple connection to the partner IPCs.

We test all vision components - from the camera to the cable - for compatibility as early as the camera development stage. This gives you a perfectly coordinated product system with low integration costs that reliably captures images over the long term.

What characterizes the GMSL interface and which applications benefit?
The GMSL interface was developed for the transmission of large amounts of data, such as image and video data, over long distances. There are numerous application areas for the combined GMSL camera and embedded system in the industrial environment. Complex tasks with multiple cameras and AI connection are particularly beneficial.

The GMSL interface in machine vision systems
GMSL is a high-speed serial interface. It can tunnel various video protocols – including MIPI CSI-2 – and thus significantly increases their range. This makes it attractive for numerous applications. However, as it is a proprietary interface, there is currently no vision standard and the integration of a GMSL vision system poses challenges.
Learn more about GMSL in the white paper
Humanoid robots
An embedded vision system with a GMSL interface enables humanoid robots to transmit high-resolution sensor data with high speed, low latency, and minimal cabling. An integrated NVIDIA Jetson Thor-based host system analyzes the data "on the edge". This enables the robot to perceive its environment precisely and react quickly - a basic requirement for complex, human-like interactions.

Autonomous vehicles
A GMSL-based multi-camera system offers autonomous vehicles in the industrial sector all-round visibility. The sensor data from the front, side, and rear cameras is transmitted at high speed and without time delay thanks to the high bandwidth of GMSL. In this way, the vehicle captures its surroundings while an AI image analysis integrated on an NVIDIA Jetson Orin processor makes fast, safe driving decisions in real time.
Easily configure your GMSL vision system
In three steps you will find a suitable system for your NVIDIA-based application.
A GMSL vision system works in your embedded application and provides reliable images - for example for AI-supported analysis.
We will support you in setting up your GMSL vision system with compatible hardware and software. Our comprehensive consulting service is equally important, allowing us to provide any level of support you need, including a full integration. With the combination of products and expert advice, you get everything from a single source and reach your goal safely and quickly with us

FAQs
Our team has more than 35 years of vision experience. On request, we can work with you to develop a tailor-made solution and ensure that the system fits perfectly. Contact us - we will be happy to help you.
The ace 2 GMSL camera is available with global and rolling shutter CMOS sensors in various resolutions. If you require a different resolution, contact us - we will be happy to help you.
Camera Enablement Packages are IPC-specific software add-on packages. Camera Enablement Packages are available for numerous IPC models from various manufacturers.
We have camera enablement packages for a wide range of IPCs available for download. If there is no software add-on package for your IPC model, contact us - we will be happy to help you.
We offer a special adapter kit for the development phase of your application. It is compatible with the NVIDIA Jetson Orin Nano Super Developer Kit and enables simple evaluation.
We ensure a reliable supply chain for all components of your GMSL vision system for at least 10 years. This means you receive a system from us that will function in the long term.