Basler Stereo mini
Compact and affordable for mobile robotics systems
The Stereo mini is a compact, lightweight, and rugged industrial-grade 3D stereo vision camera. It is best suited for cost-sensitive applications such as mobile robots and embedded systems in the logistics sector. Its reliable depth data forms the basis for navigation, object recognition, and automation functions.
Compact, lightweight, and robust
Dimensions: 90 mm x 25 mm x 30 mm, weight: starting at 97 g, various IP protection classesCost-efficient
3D stereo technology starting at €249 for cost-sensitive applications — without compromising on performanceSimple integration
Intuitive integration via our proven pylon SDK and common interfaces (USB, GigE, and GMSL)Support and long-term availability
Technical support by our experts and long product lifecycles for planning reliability
Our Stereo mini cameras
Find the right camera for your application or use our Vision System Configurator to configure your system.
Versatile for use in logistics applications
Whether embedded or mounted, the compact, lightweight Stereo mini is an ideal choice for embedded systems and mobile robot applications from AMRs and AGVs, to navigation and obstacle detection, to dimensioning, robotic grasping, and inventory automation.
Features of Stereo mini
This camera combines powerful 3D image processing with an exceptionally compact design. It delivers precise depth data for reliable navigation, obstacle detection, and object recognition. Its tight integration into our pylon Software ensures quick commissioning and flexible integration into existing systems.

Compact size and light weight
With dimensions of 90 mm x 25 mm x 30 mm and a low weight starting at 97 g, the Stereo mini is one of the smallest stereo cameras in the industrial sector. Its slim form factor allows for integration even when space and weight are critical factors, such as on robotic arms, automated guided vehicles, or compact AMR platforms. Despite its size, the camera meets industrial protection standards (IP5x, IP65, IP67), making it built for demanding environments in manufacturing and logistics.
Reliable 3D depth data as a point cloud
Stereo mini cameras capture depth information using the stereo vision principle. Two synchronized image sensors acquire the scene from slightly different perspectives. A depth map is calculated from the differences between the two images, which can be used as a 3D point cloud. Depending on the model and application, depth measurement can be supported by actively projecting additional texture, particularly on surfaces with little structure. In scenes with sufficient natural structure, passive stereo vision can be used.
Simple and intuitive camera control
The Stereo mini is fully integrated into Basler’s proven pylon SDK. The camera is up and running quickly, without the need for complex configuration. Additional tools such as the pylon Viewer allow for immediate verification of functionality and settings. For developers who want to dive deeper, the SDK offers comprehensive APIs for C++, C#, Python, and other languages. This allows the Stereo mini to be seamlessly integrated into existing systems—from rapid prototyping to series applications.
High-performance image processing that meets industry standards
Our cameras support common industry standards and interfaces (USB, GigE, GMSL) for high frame rates, low latencies, bridging long distances between the camera and host system, easy setup of multi-camera systems, and more.
More information about the Basler Stereo mini
Learn more about our products and their applications. Our comprehensive information material provides you with all the important details.