Basler Stereo Cameras                                                                      
3D stereo camera for vision-guided robotics applications                                                                           
Basler stereo cameras are ideal for pick-and-place tasks for robotics, logistics & factory automation. They impress with their excellent image quality, low latency and simple setup thanks to intuitive software. Compatibility with Basler 3D application & third-party software offers many possible applications.
- Plug-and-playEasy integration thanks to onboard processing, intuitive web interface, and numerous interface options
- Industrial gradeRugged design engineered for high performance in demanding industrial environments
- Flexible software suiteIntelligent 3D software modules for individual image-controlled robotics application
- Cost efficiencyOverall system costs are optimized thanks to a flexible hardware and software concept
Our stereo camera product families                        
The stereo ace cameras provide high-resolution 3D image data for logistics and factory automation, even for difficult surfaces. The stereo visard cameras, on the other hand, are optimized for image-guided robotics. With pre-installed software, they are particularly well suited for object recognition applications, allowing a robot arm, for example, to grip a specific object.

Stereo ace
- Base distances of 100, 200 and 300 mm in color and black and white options 
- Quick and easy integration thanks to the pylon SDK 
- Extensive selection of Basler 3D application software with Basler 3D Camera Cube I or S 
- Factory calibration and dynamic self-calibration routines for stable stereo images in the field 
- Minimal latency for fast 3D image acquisition and the shortest cycle times 
- Customizable hardware for an ideal customer solution 

Stereo visard
- Base distances of 65 and 160 mm in color and black and white options 
- Intelligent camera solution thanks to direct onboard processing with optional projector 
- Extensive selection of Basler 3D application software 
- Minimal latency for fast 3D image acquisition and low cycle times 
- Easy to configure and operate thanks to user-friendly web interface 
Basler Application Software for Robotics

An extensive selection of application-specific 3D software modules provides solutions for your specific application. The modules can be easily activated on the Basler stereo camera series and intuitively operated via the sensor's standard interface. Useful optional hardware add-ons can further optimize the operation of the cameras.
Application Software for RoboticsOur stereo cameras
Find the right camera for your application or use our Vision System Configurator to configure your system.
More information about the Basler Stereo Camera
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.