Last Time Buy 12/31/2025

Ricom Lens C1230 F1.7 f15.4mm 1/1.8"

  • Sensor Format: 1/1.8"
  • Focal Length: 15.4 mm
  • min. Working Distance: 150 mm

Ricom S-mount lens with a fixed focal length of 15.4 mm and a fixed F-stop of F1.7. Without IR-cut filter.

This is a S-mount lens optimized for 1/1.8" monochrome sensors.

Also very good in combination with sensors up to 1/1.7" and with smaller formats.