Basler pylon vTool Calibration and Rectification

Calibration for Precise Transformation from Pixel to Real World Coordinates

The Calibration and Rectification license provides you with a pylon vTool to quickly and easily calibrate cameras for distortion correction and real world coordinate transformation. Create a precise transformation model that converts pixel coordinates of object positions, angles, or dimensions to real-world values.

pylon vTools are part of Basler's pylon Software Suite.

Download pylon to use pylon vTools

Please note: Licenses for pylon vTools can be protected by hardware dongles. If you want to run multiple systems with pylon vTools at the same time, you will need one dongle for each system. Learn more

 

Basic

Pro

Calibration



Rectification/Distortion correction

Printable calibration plate sizes: 60 mm, 120 mm, 240 mm, 400 mm

Calibration of real-world coordinate system manually and via positions of Aztec codes

Division distortion model

Polynomial distortion model


Perspective projection model

Parallel projection model