Moritex Moritex Lens MML1-SR65DVI-18C

  • Lens Type: Telecentric Lens
  • Mount: C-mount
  • Sensor Format: 1.1"
  • Focal Length: 97.99 mm
  • Coaxial Illumination Option
  • min. Working Distance: 65 mm
Moritex Telecentric Lens with C-Mount, a fixed magnification of 1.00, a light input, a working distance of 65mm and a variable iris.

This 1.1" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.