Pharmaceutical Industry
Vision solutions with speed and precision
The pharmaceutical and medical device industries are subject to strict regulations. Whether for labeling, content or material, camera-based inspection systems provide the speed and accuracy essential for 100% inspection during and after production to meet quality standards and regulatory requirements.

High performance & speed
Innovative, high-performance camera technology for state-of-the-art production methodsCustomizable hardware and software
Our project teams work with you to design tailored solutions that meet your lab’s specific needs.Industry-leading reliability
Basler cameras have one of the lowest failure rates in the industry — built for continuous, 24/7 operation.Availability & reliable delivery
Stable supply chains ensure long-term availability of our products and prevent production downtime
Typical areas of application in the pharmaceutical industry
Vision systems in the pharmaceutical and medical device industries check whether, for example, labeling and package contents match, package inserts are present, quantities are correct, or defects and material flaws are present. Basler's vision solutions offer the high resolution and fast image transmission rate required for this.

Production control
Camera systems are used in various production steps. They take over the completeness and placement control, the control of separation and selection, the assurance of traceability as well as the serial number coding, application, inspection and recording. And all this in manufacturing processes with a very high speed.

Quality control
The areas of application for vision solutions in quality control include inspection for completeness, dimensional accuracy and material defects as well as other types of defect. The optical inspection system must keep pace with the fast-paced manufacturing process and operate reliably even at high speeds.

Recognition of text, bar and matrix codes
In code recognition, camera systems are used to capture a wide variety of codes, such as Data Matrix codes, but also color codes and plain text (OCR/OCV optical character recognition or verification). A special challenge is presented by the often transparent backgrounds.
How our customers achieve more
Discover how industry pioneers in the pharmaceutical sector are overcoming complex challenges and unlocking new levels of efficiency and accuracy—with the power of our machine vision technology.

Automated inspection of COVID-19 vaccine vials
Automated inspection systems for injection vials monitor the product quality of vaccines and play a critical role in ensuring maximum product safety. Advanced vision technology helps to eliminate errors, improve quality, and increase yield.
Read the full storyPrecise inspection of mouth/nose protection masks
The intelligent inspection system for mouth/nose protection masks developed by the company automates manual quality checks that tend to be lengthy and error-prone. The 100 % automated visual inspection in the production process increases the productivity. It also ensures the product conformity and detection of rejects.
Read the full storyMost popular products
For efficient and reliable machine vision applications in this industry, the following Basler products are often the best choice: