Moritex Moritex Lens MML6-ST65S

  • Lens Type: Telecentric Lens
  • Mount: C-mount
  • Sensor Format: 1/2"
  • Focal Length: 8.43 mm
  • min. Working Distance: 65.3 mm
Moritex Telecentric Lens with C-mount, a fixed magnification of 6.00, without light input, a working distance of 65mm and a shortened lens barrel.

This 1/2" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.