Moritex Moritex Lens MML08-ST110
- Lens Type: Telecentric Lens
- Mount: C-mount
- Sensor Format: 1/2"
- Focal Length: 91.4 mm
- min. Working Distance: 110 mm
Moritex Telecentric Lens with C-Mount, a fixed magnification of 0.80, without light input and a working distance of 110mm.
This 1/2" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.
This 1/2" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.