Moritex Moritex Lens MML08-HR65

  • Lens Type: Telecentric Lens
  • Mount: C-mount
  • Sensor Format: 2/3"
  • Focal Length: 65.7 mm
  • min. Working Distance: 65 mm
Moritex Telecentric Lens with C-Mount, a fixed magnification of 0.80, without light input and a working distance of 65mm.

This 2/3" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.