Basler Light Ring-120OD-UV395

  • LED Lighting Type: Ring Light
  • LED Color: Ultraviolet (UV)
  • Peak Wavelength (typical): 395 nm
  • Connector Lighting: M12 socket, male, 5 pin
  • Protection Class: IP54
Basler Light as a highly versatile and easy-to-integrate ring light for circular incident illumination in the ultraviolet (UV) spectral range.

Basler Lights are suitable for industrial use, enabling worry-free and fast integration while providing long-term, repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or operating without an external controller in continuous or triggered light modes.