Basler Light Ring-100OD-UV365
- LED Lighting Type: Ring Light
- LED Color: Ultraviolet (UV)
- Peak Wavelength (typical): 365 nm
- Connector Lighting: M12 socket, male, 5 pin
- Protection Class: IP54
Basler Light as a highly versatile and easy-to-integrate ring light for circular incident illumination in the ultraviolet (UV) spectral range.
Basler Lights are suitable for industrial use, enabling worry-free and fast integration while providing long-term, repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or operating without an external controller in continuous or triggered light modes.
Basler Lights are suitable for industrial use, enabling worry-free and fast integration while providing long-term, repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or operating without an external controller in continuous or triggered light modes.