Basler Light Bar-17x100-UV365
- LED Lighting Type: Bar Light
- LED Color: Ultraviolet (UV)
- Peak Wavelength (typical): 365 nm
- Connector Lighting: M12 socket, male, 5 pin
- Protection Class: IP54
Basler Light as a versatile, slim bar light for incident, dark field, or simple line applications in the ultraviolet (UV) spectral range.
Basler Lights are suitable for industrial use, enabling worry-free and fast integration while providing long-term, repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or operating without an external controller in continuous or triggered light modes.
Basler Lights are suitable for industrial use, enabling worry-free and fast integration while providing long-term, repeatable image quality for your vision system. Every Basler Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or operating without an external controller in continuous or triggered light modes.