Basler Light Bar-45x100-White
- LED Lighting Type: Bar Light
- LED Color: White
- Color Temperature: 5000 K
- Protection Class: IP54
Basler Standard Light as versatile Wide Bar Light for homogeneous illumination of larger objects.
Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model
Select LED Color:
Test this lighting in simulation
Evaluate and check if this lighting suits your application by simulating illumination, contrast, and lighting characteristics.
Precise simulation of light distribution, total light emission, and control of lighting intensity
Test the combination of a lens, camera, and lighting in a completevision system
Large selection of lighting options without complex prototype setups