Basler Light Bar-10x400-Blue

  • LED Lighting Type: Bar Light
  • LED Color: Blue
  • Peak Wavelength (typical): 465 nm
  • Connector Lighting: M8 socket, male, 4 pin
  • Protection Class: IP54
Basler Standard Light as versatile narrow Bar Light for direct, dark field or simple line applications.

Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model

Select LED Color: