Basler Basler Lens C23-2518-5M f25mm
- Lens Type: Fixed Focal Lens
- Mount: C-mount
- Sensor Format: 2/3"
- Focal Length: 25 mm
- min. Working Distance: 200 mm
The Basler Lens C23-2518-5M f25mm has a C-mount, a fixed focal length of 25 mm, an aperture range of F1.8 - F16, and a resolution of 5 MP.
This Basler Lens is suitable for Basler cameras with a resolution of up to 5 MP and a sensor size of up to 2/3". It offers excellent image quality with a high resolution capacity, low distortion, and minimal vignetting.
This makes it suitable for cameras with very high resolutions for analyzing even the smallest structures.
Test this lens in simulation
Check if this lens meets the requirements of your application by simulating field of view, sharpness, and optical properties.
Precise simulation of focal length, distortion, and depth of field
Test the combination of a lens, camera, and lighting in a completevision system
Large selection of products without complex prototype setups