Basler Basler Lens C12T-4-63-VI-C

  • Lens Type: Telecentric Lens
  • Mount: C-mount
  • Sensor Format: 1.2"
  • Coaxial Illumination Option
  • min. Working Distance: 60 mm
The Basler Lens C12T-4-63-VI-C is a telecentric C-mount lens with a fixed 4x magnification, 60 mm working distance, 1.2" sensor format, variable iris, and an integrated light input.

The Basler telecentric lens series comprises high-quality telecentric lenses for industrial image processing tasks that require reliable, low-distortion image quality.

  • Compact telecentric lens to prevent perspective distortion
  • Fixed magnification of 0.3x - 4x for stable and reproducible imaging performance
  • Working distance of 60 mm - 110 mm
  • Variable iris for adaptation to different lighting conditions
  • Low distortion for reliable measurement results
  • Optional integrated coaxial lighting for homogeneous illumination
  • C-mount for easy system integration
  • Ideal for precise industrial measurement applications and 3D inspections