Basler Basler Lens C11T-08-110-VI-C
- Lens Type: Telecentric Lens
- Mount: C-mount
- Sensor Format: 1.1"
- Coaxial Illumination Option
- min. Working Distance: 110 mm
The Basler Lens C11T-08-110-VI-C is a telecentric C-mount lens with a fixed 0.8x magnification, 110 mm working distance, 1.1" sensor format, variable iris, and an integrated light input.
The Basler telecentric lens series comprises high-quality telecentric lenses for industrial image processing tasks that require reliable, low-distortion image quality.
- Compact telecentric lens to prevent perspective distortion
- Fixed magnification of 0.3x - 4x for stable and reproducible imaging performance
- Working distance of 60 mm - 110 mm
- Variable iris for adaptation to different lighting conditions
- Low distortion for reliable measurement results
- Optional integrated coaxial lighting for homogeneous illumination
- C-mount for easy system integration
- Ideal for precise industrial measurement applications and 3D inspections