Basler Basler Lens C11T-05-110-VI

  • Lens Type: Telecentric Lens
  • Mount: C-mount
  • Sensor Format: 1.1"
  • min. Working Distance: 110 mm
The Basler Lens C11T-05-110-VI is a telecentric C-mount lens with a fixed 0.5x magnification, 110 mm working distance, 1.1" sensor format, and a variable iris.

The Basler telecentric lens series comprises high-quality telecentric lenses for industrial image processing tasks that require reliable, low-distortion image quality.

  • Compact telecentric lens to prevent perspective distortion
  • Fixed magnification of 0.3x - 4x for stable and reproducible imaging performance
  • Working distance of 60 mm - 110 mm
  • Variable iris for adaptation to different lighting conditions
  • Low distortion for reliable measurement results
  • Optional integrated coaxial lighting for homogeneous illumination
  • C-mount for easy system integration
  • Ideal for precise industrial measurement applications and 3D inspections