Basler Lens C11-5020-12M f50mm

  • 1.1" Sensor Format
  • 50 mm Focal Length
  • 200 mm min. Working Distance

Basler Premium Lens with C-mount, a maximum image circle of 1.1", a fixed focal length of 50.0 mm, F-stop settings from F2.0 - F16 and a high resolution of 12 megapixels.

The Basler Premium Lens from the Basler Lens family fits perfectly with Basler cameras with a resolution of up to 12 megapixels and a sensor size of up to 1.1".

The Basler Premium product line offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.

Recommended accessories
- choisir -
Basler Lens C11-3520-12M f35mm, 1.1", 3.45 µm +€259.00
Basler Lens C11-2520-12M f25mm, 1.1", 3.45 µm +€259.00
Edmund Optics Lens CFFL F1.4 f16mm 2/3", 2/3", 3.41 µm +€329.00
Edmund Optics Lens CFFL F1.3 f8.5mm 2/3", 2/3", 6.22 µm +€329.00
Edmund Optics Lens CFFL F1.8 f12mm 2/3", 2/3", 5.39 µm +€329.00
Ricoh Lens FL-CC5028-2M F2.8 f50mm 2/3", 2/3", 3.81 µm +€189.00
Basler Lens C23-2518-2M f25mm, 2/3", 5.5 µm +€74.00
Basler Lens C23-0824-5M f8mm, 2/3", 3.45 µm +€106.00
Basler Lens C23-3520-2M f35mm, 2/3", 5.5 µm +€74.00
Basler Lens C125-2522-5M f25mm, 1/2.5", 2.2 µm +€139.00
- choisir -
Cable GMSL, FAKRA-Z, 1x F/F, 3m +€29.00
Cable GMSL, FAKRA-Z, 1x F/F, 15m +€79.00
Cable GMSL, FAKRA-Z, 1x F/F, 10m +€59.00
Cable GMSL, FAKRA-Z, 1x F/F, 5m +€39.00
- choisir -
Power-I/O Cable, M8 6p/open, P, 5 m +€29.20
- choisir -
Compressed Air Cooler ace 2 / racer 2 S +€69.00
- choisir -
Power-I/O Cable, M8 6p/open, P, 5 m +€29.20

Suitable Products