Basler Basler GigE Interface Card, 4 Port PoE
- Interface: GigE
- No. of Ports: 4
- Product Type: Acquisition
- Data Bandwidth (p.port; Total): 1 Gbps; 4 Gbps
- PoE (IEEE 802.3af) capable
- PTP (IEEE 1588) capable
Our Premium Basler GigE Interface Card has 4 independent Gigabit Ethernet Port for data transfer and supports up to 4 GigE cameras using Power over Ethernet (PoE).
The card allows data transfer rates up to 1 Gbit per second at cable lengths of up to 100 meters. The Premium Basler GigE Interface Card, 4 Port PoE is perfectly suited for our other Basler products such as GigE cameras and cables. The performance optimizations in Pylon provide additionally harmonized image transmission and pave the way for a high-performance and reliable application.
The card allows data transfer rates up to 1 Gbit per second at cable lengths of up to 100 meters. The Premium Basler GigE Interface Card, 4 Port PoE is perfectly suited for our other Basler products such as GigE cameras and cables. The performance optimizations in Pylon provide additionally harmonized image transmission and pave the way for a high-performance and reliable application.