Basler 2.5GigE Interface Card, 1 Port
- Interface: 2.5GigE
- No. of Ports: 1
- Product Type: Acquisition
- Data Bandwidth (p.port; Total): 2.5 Gbps (300 MB/s); 2.5 Gbps (300 MB/s)
- PTP (IEEE 1588) capable
The Basler 2.5GigE Interface Card has one port.
The Network Interface Card (NIC) transmits data from one 2.5GigE device.
- Transmission speed of 2.5 Gbps with a cable length of up to 100 m
- Jumbo frame support up to 9.2 KB
- Autonegotiation (automatic determination of the transmission speed of the connected camera)
- Common MAC address range for camera and NIC
- Downwards compatible to 1 Gbps, 100 Mbps, and 10 Mbps
Important: Use industrial GigE data cables with an additional screw connection on the camera side (e.g. article number 2000027038) to ensure stable and loss-free data transfer.