NEW

Basler ace 2 R a2A2840-57mgc

  • Sensor: IMX546
  • Frame rate: 57 fps
  • Resolution (MP): 8.1 MP
  • Interface: GMSL2
  • Sensor Format: 2/3"
The Basler a2A2840-57mgc GMSL camera delivers a resolution of 8 MP at a frame rate of 57 fps. It features Sony's Pregius S Global Shutter CMOS sensor IMX546 in color and a sensor format of 2/3". The camera is equipped with a FAKRA socket for connecting a coaxial cable.

This industrial camera with the proprietary embedded interface GMSL™ features onboard processing and is GenICam-compatible. It is ideal for use in robotics, logistics, and ITS (Intelligent Traffic Systems) applications that utilise NVIDIA® Jetson Orin™ modules.

For our partners' IPCs (Industrial PCs) and for the NVIDIA Jetson Orin Nano™ Super Developer Kit, we offer a plug-and-play connection facilitated by Camera Enablement Packages. These contain the necessary configuration, making it easier to commission and maintain partner IPCs. An overview of available Camera Enablement Packages can be found here.

Lens & lighting control: This camera model allows you to control the lens and lighting—or just the lens, or just the lighting—directly through a single software application, such as the pylon software.

To configure a controllable vision system, add the following components using a modular approach.

  • Basler Sync Cable: I/O cable for controlling the lens and lighting
  • Lens: motorized lens or liquid lens
  • Lighting: any model from the Basler lights portfolio
Sony
Early Access

Test this camera using simulation

Determine whether this camera model is suitable for your application by simulating its image quality, field of view, and performance.

  • Realistic representation of resolution, pixel pitch, and field of view

  • Simulation of the entire vision setup: Camera in combination with lenses and lighting

  • Quick validation without physical hardware

Adapter kit for evaluation

  • Adapter kit as a tool for evaluating your application

  • Connects up to four ace 2 GMSL cameras and the NVIDIA Jetson Orin Nano Super Developer Kit

  • Converts the GMSL2 signals from the cameras into MIPI CSI-2 data

  • Components of the adapter kit: adapter board, two flat flex cables, and a power splitter cable

  • Suitable Camera Enablement Package available

More about the adapter kit
Basler ace 2

All Basler ace 2 Models

Haven't found the right model? See the product list for an overview of all ace 2 models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.


To the ace 2 product table