Basler ace 2 R a2A4096-98g10m
- Sensor: IMX535
- Frame rate: 98 fps
- Resolution (MP): 12 MP
- Interface: 10GigE
- Sensor Format: 1/1.1"
The industrial camera supports Power over Ethernet (PoE), RJ45 connectors, and data transfer via RDMA, and is GenICam-compatible. For example, it is best suited for wafer and PCB inspection applications that require high bandwidths. The camera features a very compact design, low power consumption, and RDMA support. RDMA minimizes the load on the host computer’s CPU, freeing it up for image processing and analysis tasks.
Lens & lighting control: This camera model allows you to control the lens and lighting—or just the lens, or just the lighting—directly through a single software application, such as the pylon software.
To configure a controllable vision system, add the following components using a modular approach.
- Basler Sync Cable: I/O cable for controlling the lens and lighting
- Lens: motorized lens or liquid lens
- Lighting: any model from the Basler lights portfolio

More speed, less overhead
GigE Vision 3.0 makes image data transmission faster and more efficient. With the integration of the RoCEv2 (RDMA over Converged Ethernet Version 2) streaming protocol, image data is transferred via RDMA directly from the NIC to the RAM, without intermediate buffering in the camera or detours through the CPU. This significantly reduces processing load and creates more capacity for high data rates, low latencies, and scalable vision systems.
Learn more
All Basler ace 2 Models
Haven't found the right model? See the product list for an overview of all ace 2 models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.