microDiagnostics commissioning and test tool for frame grabbers
Software

Simple Frame Grabber Activation with microDiagnostics

microDiagnostics simplifies flashing the frame grabber with hardware applets and testing during the activation.

Simple Frame Grabber Activation with microDiagnostics

The tool microDiagnostics makes it possible for you to flash a frame grabber with applets and perform various tests for a successful activation. The tool provides a fast overview of the executable hardware applets and thus about the acquisition and pre-processing functions. A test function checks the electronic components and determines the performance capacity of each hardware applet. Depending on the image size, the maximum DMA transfer rate is measured, which is an important indication of the system’s overall performance.

microDiagnostics is provided and installed with runtime.

Benefit from the Following Advantages:

  • Support with the speedy activation of the frame grabber

  • Test functions simplify an overview of the full system’s functionality

  • Simple camera change by selecting and flashing another applet


More information in the documentation

Performance Characteristics of microDiagnostics

  • Flash frame grabber with up to seven new applets

  • Flash frame grabber with a new applet

  • Execute different diagnostic routines directly on the frame grabber, such as the testing of applets, frame grabber, the DMA bandwidth and the host PC

  • Activate Power over Camera Link (PoCL) support for PoCL cameras

microDiagnostics in action

Supported Frame Grabbers

microDiagnostics supports you in the activation of microEnable 5 and imaWorx frame grabbers.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.