Trigger boards
Frame grabber

Trigger Boards

Synchronize your image processing system

Synchronous image and signal processing: trigger boards control the frame grabber's image acquisition, camera triggering, and external peripherals.

Our trigger boards

Haven't found the right product yet?

Our partner brands complete your perfect solution!

Frame grabber trigger boards control image and signal processing

To control image acquisition and synchronize the hardware peripherals of an image processing system (such as cameras, lighting, light barriers, shaft encoders, etc.) in real time, frame grabbers offer powerful signal processing in addition to image processing. Trigger boards control the frame grabber’s image acquisition process and the camera's exposure times by handling general purpose input/output (GPIO) data signals. Our boards were developed in our Mannheim branch (formerly Silicon Software) to perfectly support our frame grabbers' functionality.

Trigger boards are plugged into the connector located on our frame grabbers via a 34-pin flat ribbon cable. The cable is available in various designs, including left, right, and customer-specific options for multi-device connections.

Overview: Trigger boards synchronize the image processing system

Select from various physical GPIO options, such as TTL and opto-coupled signals. A trigger board is available for each option: the TTL trigger enables an adjustment to the TTL signal level; the opto-trigger allows galvanic isolation and an adjustment to the industrial signal level (typically 5 to 24V).

Trigger boards for image and signal processing
  • Opto trigger: opto-coupled signals

  • TTL trigger: standard TTL level

  • Multiple input and output signals (max. 8x in, 8x out)

  • Synchronize the image acquisition process

  • Synchronize multiple cameras in the image acquisition process

  • Camera exposure time control

  • Independent control of multiple cameras connected to a frame grabber

  • Highly flexible graphical programming of user-defined trigger functions with VisualApplets

Matching products

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.