Menu
Shelf Inspection

Cameras help here to detect and to display the fill level of shelves, for example, in supermarkets. It is then easy to fill up the shelves on time before the goods have been completely sold out and sales areas are not used. So revenue losses due to missing goods are avoided and the customer is always offered full shelves. The detected fill level is additionally available to create statistics and reports about the circulation of goods. The flow of goods and reordering are then optimally controlled.
Are you in search of an appropriate camera for your application? Basler offers:
- Outstanding price/performance ratio
- Long-term availability
- Cameras and lenses from one source
- Highest stability and flexibility thanks to Machine Vision standards
- Worldwide service and support
- 3-year warranty
Typical areas of use for cameras are:
- Monitoring of shelf fill level in the supermarket
- Inventory check
Camera series suitable for shelf inspection

Basler ace 2: Tailored to different vision needs
- The next ace generation: State-of-the-art CMOS sensors, optimized hardware design and improved image quality
- Two product lines, tailored to different vision needs - ace 2 Basic and ace 2 Pro
- ace 2 Basic: proven Basler reliability with extensive computer vision feature set for standard machine vision applications
- ace 2 Pro: including unique features such as Pixel Beyond, Compression Beyond and PGI for maximum performance
Get to know the Basler ace 2 camera series!

Basler ace: Compact and flexible
- Broad sensor portfolio: CMOS and NIR variants
- One-cable solutions: GigE with PoE (cable lengths of up to 100 m), USB 3.0
- For Windows, Linux, and ARM-based platforms
- Long-term availability (more than 3 years) and 3-year warranty
- Outstanding price/performance ratio
Get to know the Basler ace camera series!

Basler blaze: High precision for cost-efficient 3D imaging in real time
- Outstanding 3D imaging with the latest Sony DepthSense™ IMX556PLR sensor technology
- Precise, almost millimeter-accurate optical measurement with the time-of-flight method
- Large measuring range, covering approximately two Euro pallets or a small car
- Real-time streaming of pre-processed 3D point clouds and 2D intensity images
- Daylight capability and IP67 protection for stable results under difficult conditions
- Light and contrast independent
- Easy system integration thanks to compact design and Gigabit Ethernet
- User-friendly and platform-independent programming interface with sample programs
- Reliable operation in multi-camera systems without mutual interference

Basler dart: Huge performance – tiny price
- Compact housing that is easy to integrate into systems
- For Windows, Linux, and ARM-based platforms
- Long-term availability (more than 3 years) and 3-year warranty
Get to know the Basler dart camera series!

Basler racer: Line scan camera with exceptional performance and low space requirement
- Minimal footprint (56 mm)
- Outstanding speed, reliability, and image quality
- Ideal for low-light applications
- GigE interface
Get to know the Basler racer camera series!
We'll work together with you to find a suitable Basler camera for your application involving shelf inspection. Have more questions? We would be glad to help you.