Menu
Check-Out Systems

Check-out solutions in supermarkets are known as camera systems, with which the salesperson can scan goods, or systems to automatically scan the goods to be paid for by the customer.
Cameras here check the labels or bar codes on the packaging or recognize which articles are involved – such as fruit or vegetables, while the goods are transported over a conveyor and even weighed if necessary. Cameras are important components in these check-out systems and are used to recognize the bar codes or labels on the goods. Using special line cameras, the features of the goods on the conveyor are recorded.
Comprehensively equipped systems recognize and weigh the goods and continuously update the inventory control system.
Are you in search of an appropriate camera for your application? Basler offers:
- Outstanding price/performance ratio
- Long-term availability
- Area scan and line scan cameras and lenses from one source
- Highest stability and flexibility thanks to Machine Vision standards
- Worldwide service and support
- 3-year warranty
Typical areas of use for cameras are:
- Recording and detection of bar codes on products (2D Barcode Scanner)
- Recognition of product features of the goods on the conveyor belt (fully self check-out)
- Recognition of product features, e.g. color, type for price determination according to weight (scaling)
- Bottom of basket inspection: Testing if there are any goods still present in the lower area of the shopping cart
Camera series suitable for use in check-out systems

Basler ace 2: Tailored to different vision needs
- The next ace generation: State-of-the-art CMOS sensors, optimized hardware design and improved image quality
- Two product lines, tailored to different vision needs - ace 2 Basic and ace 2 Pro
- ace 2 Basic: proven Basler reliability with extensive computer vision feature set for standard machine vision applications
- ace 2 Pro: including unique features such as Pixel Beyond, Compression Beyond and PGI for maximum performance
Get to know the Basler ace 2 camera series!

Basler ace: Compact and flexible
- Broad sensor portfolio: CMOS and NIR variants
- One-cable solutions: GigE with PoE (cable lengths of up to 100 m), USB 3.0
- For Windows, Linux, and ARM-based platforms
- Long-term availability (more than 3 years) and 3-year warranty
- Outstanding price/performance ratio
Get to know the Basler ace camera series!

Basler blaze: High precision for cost-efficient 3D imaging in real time
- Outstanding 3D imaging with the latest Sony DepthSense™ IMX556PLR sensor technology
- Precise, almost millimeter-accurate optical measurement with the time-of-flight method
- Large measuring range, covering approximately two Euro pallets or a small car
- Real-time streaming of pre-processed 3D point clouds and 2D intensity images
- Daylight capability and IP67 protection for stable results under difficult conditions
- Light and contrast independent
- Easy system integration thanks to compact design and Gigabit Ethernet
- User-friendly and platform-independent programming interface with sample programs
- Reliable operation in multi-camera systems without mutual interference

Basler dart: Huge performance – tiny price
- Compact housing that is easy to integrate into systems
- Also available in board level variant
- For Windows, Linux, and ARM-based platforms
- Long-term availability (more than 3 years) and 3-year warranty
Get to know the Basler dart camera series!

Basler racer: Line scan camera with exceptional performance and low space requirement
- Minimal footprint (56 mm)
- Outstanding speed, reliability, and image quality
- Ideal for low-light applications
- GigE interface
Get to know the Basler racer camera series!
We'll work together with you to find a suitable Basler camera for your application involving check-out systems. Have more questions? We would be glad to help you.
We’d Be Glad to Help You

Have a question about our products for your retail application?
Talk to us!Brochure - Retail

Here you can find Basler's brochure for retail applications.
DownloadBCON – Basler’s Interface for LVDS

Basler’s unique interface for your LVDS-based embedded vision application.
Read moreCamera Selector

Enter your criteria and find the right cameras that suit your needs.
Camera Selector