Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

Brochures

Basler pylon Camera Software Suite – Brochure

Basler's pylon Camera Software Suite is a software package, which enables you to quickly and easily configure Basler cameras and implement image processing.

The Camera Software Suite includes all the drivers needed for the various camera interfaces (CoaXPress 2.0, USB3 Vision, GigE Vision, Camera Link, BCON for MIPI) used by Basler cameras. An SDK (Software Development Kit) designed to be independent of camera interface and operating system allows you to develop camera applications for Windows, macOS, Linux and Android in just a few lines of code. The applications can be designed to work for either standard PCs or embedded systems.

The pylon software is available in the following variants:

  • pylon Windows 64-bit
  • pylon Linux x86_64
  • pylon Linux ARM 64-bit
  • pylon macOS
  • pylon Android

This brochure runs through the highlights of the pylon Camera Software Suite as well as a detailed description of its various functions.

Download now for free

Back to Webshop