PoE Single Port Injector POE29-1AT6

PoE Single Port injector to supply Basler ace GigE cameras with power via a data cable.

The PoE Single Port injector has two RJ-45 jacks and one C14 jack for power supply. An additional power cord with IEC Type C14 connector and two GigE cables (such as Basler part no. 2000027038) are required. The cables are not included.

Suitable Products