High Precision Vision for Probe Card QA
Probe card quality assurance demands micron-level precision and stable imaging to detect defects before they impact wafer test reliability. Basler delivers vision solutions with proven camera performance, optical consulting, integrated autofocus, and flexible image processing and analysis options to ensure consistent probe tip inspection and long-term test stability.

Rising demands on probe card reliability
As device architectures scale toward multi-die packaging and smaller bump pitches, the integrity of every probe tip becomes critical for known-good-die screening. Probe cards used in advanced wafer probing can carry thousands of contacts, and even minor contamination, bending, or wear can compromise test accuracy and reduce yield.
Routine inspection of MEMS and vertical probe cards now requires micron-level imaging across large, reflective probe arrays. Contamination buildup, oxidation, or bent tips must be detected reliably and at high throughput, calling for vision systems that combine advanced illumination, autofocus capability, and powerful algorithms. These solutions provide engineers with consistent, actionable data for probe card QA in demanding 24/7 production environments.
Overcoming vision barriers in probe card defect detection

Different tolerances in XY and Z
Probe card inspection is often labeled a sub-micron task now, but the requirements differ by dimension. In Z direction, coplanarity and overtravel demand sub-micron accuracy, typically handled with 3D metrology.
In contrast, XY pitch and alignment fall within the low-micron range, where advanced 2D imaging excels. Here, the real challenge is not resolution itself, but ensuring stable, repeatable measurements despite reflective surfaces, optical distortion, and variability on the test floor.

Illumination design makes the difference
At fine pitches below 25 µm, probe tips often use tungsten or gold-plated tungsten, while wafer pads are copper or aluminum alloy. These materials create challenging optical conditions: tungsten produces dull metallic glare, gold/nickel plating is highly reflective, and copper pads saturate under coaxial light. Conventional bright-field illumination can hide contamination, scratches, and probe marks within reflections.
Strategic illumination design separates signal from noise. Coaxial light illuminates the surface evenly to highlight uniform features, dark-field lighting creates contrast at edges and around surface debris, and polarized lighting reduces glare from reflective surfaces to maintain stable contrast. Combined with high-magnification telecentric optics and distortion correction, this enables distortion-free imaging for reliable micron-level measurement.
Discuss your optical challenge with our engineer
Autofocus keeps probe tips sharp
On large probe cards, variations in tip height and card warpage can push some tips out of the focal plane. Even with optimized illumination, blurred images are difficult to measure accurately. Autofocus technology rapidly adjusts focus during inspection to ensure every probe tip remains sharp and in focus. Basler offers multiple integrated autofocus solutions integrated autofocus solutions, including liquid lens modules from various manufacturers and laser-based autofocus solutions, delivering consistently clear images while maintaining high inspection speeds.

Algorithms that deliver actionable measurements
Once illumination and optics secure a clean image, the next challenge is turning it into usable data. Basler builds both imagining hardware and software to allow for full-stack customizability.
Typical approaches include Blob Analysis to quantify dirt and debris, sub-pixel edge detection to measure probe width and spacing, and Geometric Measurements to confirm pitch across dense arrays. These are only the starting points on the software part. Engineers also program inspection tasks such as surface texture analysis to distinguish oxidation from contamination.
For probe tip QA, algorithms can run efficiently on the PC using Basler’s pylon vTools for measurement and analysis. When higher throughput or multiple cameras increase CPU load, FPGA-based processing with Basler’s VisualApplets and frame grabber ensures real-time performance. Basler supports both paths, combining flexibility with integration-ready performance.
Our customers working in the probe testing and inspection applications value the stable performance and batch-to-batch consistency of our cameras. As semiconductor inspection moves toward advanced nodes, we see growing demand beyond components alone. Basler, as a strong vision partner, is supporting customers with vision system consultancy, optical know-how, and imaging expertise across the full vision spectrum.

From clear images to reliable probe card QA
The result is a vision solution tailored to the true demands of probe card QA: not just high resolution, but stable imaging, distortion-free measurement, and robust algorithms that turn difficult-to-image reflective surfaces into reliable data.
Looking to improve probe card QA? Discuss your case with usKey benefits of partnering with Basler
Reliable performance: Our cameras deliver stable 24/7 operation and batch-to-batch consistency, which is essential for multi-camera probe card QA systems.
High-quality imaging: With high resolution, low noise, and consistent color and response, Basler cameras reduce calibration effort while ensuring accurate defect detection.
Vision partnership: Beyond components, we provide optical consulting, autofocus options, and customizable algorithms, supporting customers as a flexible vision partner.
Products for this solution
Looking to implement a comparable solution? These products will help you.