Smart Vision Light Bar LSR300-395-W
- LED Lighting Type: Bar Light
- LED Color: Ultraviolet (UV)
- Peak Wavelength (typical): 395 nm
- Connector Lighting: M12 socket, male, 5 pin
- Protection Class: IP65
Smart Vision Lights LSR Series – the perfect companion for your Basler UV camera.
Choose the perfect companion for your Basler UV camera with the Smart Vision Lights LSR series. Each LSR Bar Light comes equipped with a built-in driver, offering both continuous and overdrive strobe modes to suit your specific requirements. Effortlessly install it using the integrated T-slot rail system and relish the additional advantage of its IP65 housing, providing protection against dust and water.
Choose the perfect companion for your Basler UV camera with the Smart Vision Lights LSR series. Each LSR Bar Light comes equipped with a built-in driver, offering both continuous and overdrive strobe modes to suit your specific requirements. Effortlessly install it using the integrated T-slot rail system and relish the additional advantage of its IP65 housing, providing protection against dust and water.