Power-I/O Cable, M12A, 8p, f, open , 10m
- Type: 3D Accessory
- Interface: I/O
- Cable Length: 10 m
Power-I/O cable with M12 8-pin A-coded female connector and open end, 10 m.
Power-I/O cable for power supply and signal wiring of cameras with an M12 8-pin Power-I/O connector. On the camera side, the cable features an M12 8-pin A-coded female connector. The other end is open and allows customer-specific wiring, for example, for power supply and I/O signals.
It's best suited for Basler Stereo mini and Stereo visard cameras with the corresponding M12 8-pin Power I/O connector.